Publish your products
J-Mold Termination Trim Profile for Cladding Systems - JMH
Tamlyn

J-Mold Termination Trim Profile for Cladding Systems - JMH

Provides a clean finish at openings, edges of panels or planks and at material transitions. Specifically designed to work in conjunction with other XtremeTrim® profiles.

MATERIALS: 6063-T5 .050″ ± .005 extruded aluminum alloy with proprietary coating that protects against harsh weather conditions and allows for paint adhesion.

NOTE: Do not install XtremeTrim® Standard J Mold horizontal applications where the exterior flange can catch/hold water.

Specification
  • ITEM ID:

    JMH516*

    • A: 3/8”
    • B: 3/8”

    JMH716

    • A: 3/8”
    • B: 15/32”

    JMH58

    • A: 1/2”
    • B: 5/8”

    JMH34*

    • A: 5/8”
    • B: 3/4”

    JMH1

    • A: 3/8”
    • B: 1”

    JMH114

    • A: 3/8”
    • B: 1-1/4”

    JMH112 

    • A: 3/8”
    • B: 1-1/2”

    JMH2

    • A: 1/2”
    • B: 2”

    All parts are 10’ Length unless otherwise indicated

    *In Stock in BLACK ANODIZED

Technical specification
  • Unique ref.tamlyn-001
  • Product familyExterior Cladding Trim Profiles
  • Product groupJ‑Mold
  • TypeObject (single object)
  • Date of publishing2016-03-29
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Curtain Walls
  • Uniclass 2015 CodePr_35_90_28_52
  • Uniclass 2015 DescriptionMetal finishing trims
  • OmniClass Number23-15 15 31
  • OmniClass TitleWall Specialties and Trim

Region availability

North America
Canada
United States