Publish your products
LDM136-151 136” All-in-One Direct View LED Display
LDM136-151 136” All-in-One Direct View LED Display
LDM136-151 136” All-in-One Direct View LED Display
LDM136-151 136” All-in-One Direct View LED Display
LDM136-151 136” All-in-One Direct View LED Display
LDM136-151 136” All-in-One Direct View LED Display
LDM136-151 136” All-in-One Direct View LED Display
LDM136-151 136” All-in-One Direct View LED Display
LDM136-151 136” All-in-One Direct View LED Display
LDM136-151 136” All-in-One Direct View LED Display
    ViewSonic

    LDM136-151 136” All-in-One Direct View LED Display

    OVERVIEW

    The ViewSonic LDM136-151 is a cutting-edge 136” All-in-One LED display designed to elevate visual and auditory experiences in high-end corporate and educational environments. Boasting an impressive 600-nit brightness, a high 6,500:1 contrast ratio, and a 3,840Hz refresh rate, complemented by dual 30W speakers, it ensures exceptional clarity and immersive audio for every video, presentation, or lecture. The All-in-One display features a user-friendly design for a simplified installation experience. It also utilizes the Glue-on-Board (GOB) surface treatment technology, achieving an IP54 rating for enhanced protection from collisions, dust, and moisture. Featuring a 31mm ultra-slim design and 6mm thin bezels, the display offers a premium aesthetic and ensures an engaging viewing experience. Additionally, the detachable control box enables it to achieve a nearly 99% screen-to-body ratio, seamlessly integrating into any space while providing easy accessibility. Moreover, it supports PIP/PBP display and wireless casting capabilities, offering more flexibility for collaboration. Adding to its convenience, compatibility with AV control systems enables IT staff to remotely configure the display.

    • 136" seamless large screen with high brightness and powerful speakers
    • All-in-One integration for effortless installation
    • Anti-collision, dustproof, and moisture-proof with GOB surface treatment
    • Detachable system control box for a minimalist appearance and easy access
    • Premium aesthetics with an ultra-slim and bezel-free design
    • Capable of PIP/PBP display, wireless casting, and LAN control
    Specification
    • Screen Size: 136"
      Display Area (mm): 3000 (H) x 1687.5(V)
      Native Resolution: 1920x1080
      Panel Technology: Direct view LED
      LED Package Type: SMD 3 in 1 (GOB)
      Bonding Wire: Copper
      Pixel Pitch (mm): 1.56
      Brightness (max.): 600 nits (100 levels adjustable)
      Contrast Ratio (typ.): 6500:1
      Orientation: Landscape
      Viewing Angles (typ.): H = 170, V = 170
      LED Lifetime (typ.): 100,000 Hours
      Local Storage: Total 32GB
      (26GB available storage)
      Embedded OS: Android 9.0
      Resolution Support: VGA(640 x 480) to 4K(3840 x 2160@60hz)
      HDTV Compatibility: 480p, 576p, 720p, 1080p, 2160p
      Horizontal Frequency: 31K-94kHz
      Vertical Scan Rate: 56-85Hz

    Technical specification
    • Unique ref.viewsonic-ldm136-151-all-in-one-direct-view-led-display
    • Product familyDisplays
    • Product groupDirect View LED Displays
    • TypeObject (single object)
    • Date of publishing2025-09-26
    • Edition number1
    Related
    • Designed inTaiwan
    • Manufactured inChina
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • IFC classificationObject
    • Uniclass 2015 CodePr_75_75_15_24
    • Uniclass 2015 DescriptionDisplay screen monitors
    • CSI MasterFormat 2014 Code27 41 13
    • CSI MasterFormat 2014 TitleArchitecturally Integrated Audio-Video Equipment
    • OmniClass Number23-37 19 13
    • OmniClass TitleLiquid Crystal Display (LCD) Video Monitors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States