Publish your products
Delta Cantilever Sliding Gate
Delta Cantilever Sliding Gate
Delta Cantilever Sliding Gate
Delta Cantilever Sliding Gate
Delta Cantilever Sliding Gate

    Delta Cantilever Sliding Gate

    This mix of aesthetic appeal and function can turn your entrance into a stylish and secure "calling card" for your business, providing optimum security in a visually appealing package.

    The modular aluminum gate is powered by our innovative Kinetic motor. This motor is a key component, with its rack and pinion drive, providing a smooth and quiet operation. The variable-speed drive maximizes the gate hardware life, eliminating the instant start-and-stop motions of traditional, constant-speed motors.

    Specification
    • Features of Delta Sliding Gate

      • Rack and pinion drive
      • Concealed nylon rollers
      • Anti-climb top rail
      • Matches ornamental fence line*

      Best Applications for Delta Sliding Gates

      • Airports
      • Seaports
      • Commercial facilities
      • Water treatment facilities
      • Public transportation

      Options

      • Traffic lights (bi-directional)
      • Pedestals
      • Strobe light
      • Vehicle detector loops/relays
      • Cold-weather kit

      *Screen must be installed to be compliant with ASTM Standards/UL Standards

      Technical Specifications

      Technical DataDelta Specification
      Infill OptionsVertical Picket
      Max Height8'
      Max Width30'
      Opening Speed1' per second or 2' per second
      FinishHot dip galvanized, Powder coat options
      Power RequirementsVoltage 115-230 V, Frequency 50-60 HZ, Current 15 AMP dedicated circuits

      ASTM F2200-02 compliant, UL 325 listed (class 1, 2, 3 & 4)

    Technical specification
    • Unique ref.delta-cantilever-sliding-gate
    • Product familySecurity Gates
    • Product groupCantilever Sliding Gates
    • TypeObject (single object)
    • Date of publishing2025-11-20
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLandscaping - Gates

    Region availability

    North America
    Canada
    United States