Publish your products
BOL-700 - Glare-Free Path Bollard
BOL-700 - Glare-Free Path Bollard
BOL-700 - Glare-Free Path Bollard
    WESTGATE

    BOL-700 - Glare-Free Path Bollard

    BOL-700 - Glare-Free Path Bollard

    Application

    Bollards are designed for walkways, entrance ways, drives and other small-area lighting applications where low mounting heights are desirable

    Specification
    • Technical Specs

      • Voltage: 120-277V AC
      • Wattage: 6W/10W/12W/15W/20W
      • Power Factor: >0.9
      • Efficacy: 100LM/W
      • Powder-Coated Aluminum, White, Black & Silver Finishes
      • Corrosion Resistant Aluminum for Exterior
      • Mounting Accessories & Anchor Sold Separately, see the accessories
      • Operating Temperature: -40°F to 113°F
      • 7 Years Warranty
      • IP Rating: IP65, Wet Locations
      • Wattage & CCT Selectable Switches inside fixture
      • Lumens: 1200LM Max.
      • Color Temperatures: 3000K/4000K/5000K
      • Color Rendering Index: CRI ≥ 80
      • Beam Angle : 270°
      • Lifespan: 70000 Hours
      • Certifications: ETL Listed, Wet Location, IP65

    Technical specification
    • Unique ref.BOL-700-SERIES
    • Product familyExterior Lighting
    • Product groupBollard Luminaires
    • TypeObject (single object)
    • Date of publishing2026-09-11
    • Edition number1
    • Height (inches)19.49
    • Width (inches)6.3
    • Depth (inches)6.3
    Related
    • Material mainAluminum
    • Material secondaryPolycarbonate
    Classification
    • BIMobject CategoryLighting - Outside
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit