Publish your products
BOL-G7 - G7 External-Louver Modular Bollard System
BOL-G7 - G7 External-Louver Modular Bollard System
BOL-G7 - G7 External-Louver Modular Bollard System
    WESTGATE

    BOL-G7 - G7 External-Louver Modular Bollard System

    BOL-G7 - G7 External-Louver Modular Bollard System

    Applications

    Bollards are designed for walkways, entrance ways, drives and other small-area lighting applications where low mounting heights are desirable.

    Specification
    • Technical Specs

      • Voltage: 120-277VAC
      • Wattage: 10W/18W/25W
      • Power Factor: >0.9
      • Efficacy: 100 LPW
      • Dome Top With External Louver
      • Corrosion Resistant Aluminum for Exterior
      • Mounting Accessories & Anchor Bolts Included (7-1/2” long)
      • Operating Temperature: -40°F to 113°F
      • 7 Years Warranty
      • IP Rating: IP65, Wet Locations
      • Wattage & CCT Selectable Switches inside fixture
      • Lumens: 2500LM Max.
      • Color Temperatures: 3000K/4000K/5000K
      • Color Rendering Index: CRI ≥ 70
      • Beam Angle : 360°
      • Lifespan: 70000 Hours
      • Certifications: ETL Listed, Wet Location, IP65
    Technical specification
    • Unique ref.BOL-G7-SERIES
    • Product familyExterior Lighting
    • Product groupBollard Luminaires
    • TypeObject (single object)
    • Date of publishing2026-09-11
    • Edition number1
    • Height (inches)18.3
    • Depth (inches)6.3
    Related
    • Material mainAluminum
    • Material secondaryPolycarbonate
    Classification
    • BIMobject CategoryLighting - Outside
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit