Publish your products
BOL-G5-SOLAR - G5 Solar Westgate Modern Modular Bollard System
BOL-G5-SOLAR - G5 Solar Westgate Modern Modular Bollard System
BOL-G5-SOLAR - G5 Solar Westgate Modern Modular Bollard System
BOL-G5-SOLAR - G5 Solar Westgate Modern Modular Bollard System
BOL-G5-SOLAR - G5 Solar Westgate Modern Modular Bollard System
BOL-G5-SOLAR - G5 Solar Westgate Modern Modular Bollard System
BOL-G5-SOLAR - G5 Solar Westgate Modern Modular Bollard System
BOL-G5-SOLAR - G5 Solar Westgate Modern Modular Bollard System
BOL-G5-SOLAR - G5 Solar Westgate Modern Modular Bollard System
BOL-G5-SOLAR - G5 Solar Westgate Modern Modular Bollard System
    WESTGATE

    BOL-G5-SOLAR - G5 Solar Westgate Modern Modular Bollard System

    BOL-G5-SOLAR - G5 Solar Westgate Modern Modular Bollard System

    Applications

    Bollards are designed for walkways, entrance ways, drives and other small-area lighting applications where low mounting heights are desirable

      Specification
      • Technical Specs

        • Wattage: 4W
        • Power Factor: >0.9
        • Efficacy: 150 LPW
        • Battery Charge Time To Full Level: 6 to 12 Hours Depending On The Sunlight Quality, See The Map On Page 3
        • Battery Type: Ternary Lithium
        • Battery Life: More Than 2000 Cycles (2000/365days=5.47 Years) With Overcharge and Over-Discharge Protection
        • Operation On Full Charge: 5 hrs. Depending On The Sunlight Quality
        • Corrosion Resistant Aluminum for Exterior
        • Mounting Accessories & Anchor Bolts Included (7-1/2” long)
        • Operating Temperature: -40°F to 113°F
        • 7 Years Warranty
        • IP Rating: IP65, Wet Locations
        • Lumens: 600LM Max.
        • Color Temperatures: 3000K/4000K/5000K
        • Color Rendering Index: CRI ≥ 70
        • Beam Angle : 360°
        • Lifespan: 70000 Hours
        • Certifications: ETL Listed, Wet Location, IP65
      Technical specification
      • Unique ref.BOL-G5-SOLAR-SERIES
      • Product familyExterior Lighting
      • Product groupSolar Bollard Luminaires
      • TypeObject (single object)
      • Date of publishing2026-09-11
      • Edition number1
      • Height (inches)21.46
      • Width (inches)9.06
      • Depth (inches)5.24
      Related
      • Material mainAluminum
      • Material secondaryPolycarbonate
      Classification
      • BIMobject CategoryLighting - Outside
      • CSI MasterFormat 2014 Code26 50 00
      • CSI MasterFormat 2014 TitleLighting
      • OmniClass Number23-35 47 11
      • OmniClass TitleLighting Fixtures
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit