Publish your products
SMARTdri™ Series High-Efficiency Intelligent Hand Dryer
SMARTdri™ Series High-Efficiency Intelligent Hand Dryer
SMARTdri™ Series High-Efficiency Intelligent Hand Dryer
SMARTdri™ Series High-Efficiency Intelligent Hand Dryer
SMARTdri™ Series High-Efficiency Intelligent Hand Dryer

    SMARTdri™ Series High-Efficiency Intelligent Hand Dryer

    SMARTdri® Series

    SMARTdri® Plus eco-friendly hand dryers operate efficiently and gently. Drying hands in as little as 10 seconds, SMARTdri Plus is the ideal high-speed hand dryer for your restroom. Touchless, automatic operation and adjustable controls provide a more sanitary and comfortable drying experience.

    Compliance:

    • CE, TUV-GS 
    • cULus Listed
    • Green Product Certified, 
    • IP24
    • RoHs, product should not be discarded as unsorted waste, but should be collected for recovery and recycling, 
    • ADA compliant when using recess kit

      Features: 

      • Cleaner Environment: Antimicrobial technology protects the treated surfaces on the dryer by inhibiting the growth of bacteria, mold and fungus that can cause stains, odors or deterioration.
      • Fast Dry Time: Dries hands in as little as 10 seconds.
      • Flexible: Heating can be turned on or off, with 3-speed motor controls that optimize sound, comfort and energy efficiency.
      • Energy Efficient: Uses up to 80% less energy than conventional hand dryers.
      • Reliable Performance: Motor lasts up to three times longer than the competition.
      • Touchless Activation: Sensor detects user for efficient, more hygienic operation.
      • ADA Compliant: Recessed installation available to comply with ADA guidelines.
      Specification
      • Keywords: SMARTdri Plus Hand Dryer, High Speed Hand Dryers, hygienic antimicrobial technology, GreenSpec, paper towels, Aluminum Black Restroom Hand Dryer, Aluminum Brushed Chrome Hand Dryer, Anti-microbial Coating
      Technical specification
      • Unique ref.hand-dryer-world-dryer-smartdri
      • Product familyHand and Hair Dryers
      • Product groupSMARTdri™
      • TypeObject (single object)
      • Date of publishing2014-04-16
      • Edition number2
      • Height (inches)7.6
      • Width (inches)9.3
      • Depth (inches)12.5
      Related
      • Material mainAluminum
      • Designed inUnited States
      • Weight Net (Lbs)14.4
      Classification
      • BIMobject CategorySanitary - Hand and Hair Dryers
      • IFC classificationFurnishing Element
      • Uniclass 2015 CodePr_40_20_76
      • Uniclass 2015 DescriptionSanitary accessories
      • CSI MasterFormat 2014 Code10 28 00
      • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
      • OmniClass Number23-31 25 15
      • OmniClass TitleHand Dryers

      Region availability

      North America
      United States