Publish your products
HEPA-filtered VERDEdri® Energy Efficient & Hygienic High-Speed Hand Dryer
HEPA-filtered VERDEdri® Energy Efficient & Hygienic High-Speed Hand Dryer
HEPA-filtered VERDEdri® Energy Efficient & Hygienic High-Speed Hand Dryer
HEPA-filtered VERDEdri® Energy Efficient & Hygienic High-Speed Hand Dryer

    HEPA-filtered VERDEdri® Energy Efficient & Hygienic High-Speed Hand Dryer

    VERDEdri™

    Hi-Speed Surface-Mounted ADA Compliant Hand Dryers

    The VERDEdri® ADA-compliant commercial hand dryer leads in cleanliness, efficiency and sound quality. Equipped with HEPA filtration, air particles are captured for a more hygienic and hands-free hand drying experience.

    Features: 

    • Hygienic: HEPA filter captures 99.97% of particles, and touchless operation offers a more hygienic experience.
    • Cleaner Environment: Antimicrobial technology protects the treated surfaces on the dryer by inhibiting the growth of bacteria, mold and fungus that can cause stains, odors or deterioration.
    • Energy Efficient: Optimized technology uses only 3.16 watt-hrs. per use and dries hands in as little as 12 seconds. 
    • Refined Acoustics: 30% quieter operation with adjustable speed that turns down the volume for less disturbance to adjacent areas.
    • Reliable Performance: Motor lasts up to three times longer than the competition.
    • Universal Voltage: Smart technology enables hand dryers to adapt to almost any building’s voltage. 
    • ADA Compliant: Surface mount hand dryer installation complies with ADA, no need for expensive recess kits or additional installation expenses.
    Specification
    • Keywords: Hygienic VERDEdri Hand Dryers, world dryer verdedri, ADA-compliant commercial hand dryer, HEPA filtration, hands-free hand drying, touchless operation, Surface Mounted ADA, modular surface mounted unit, plastic molded components, hygienic HEPA filter
    Technical specification
    • Unique ref.hand-dryer-world-dryer-verdedri
    • Product familyHand and Hair Dryers
    • Product groupVERDEdri™
    • TypeObject (single object)
    • Date of publishing2015-03-18
    • Edition number2
    • Height (inches)3.9
    • Width (inches)12.25
    • Depth (inches)14.5
    Related
    • Designed inUnited States
    • Weight Net (Lbs)10.7
    Classification
    • BIMobject CategorySanitary - Hand and Hair Dryers
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 25 15
    • OmniClass TitleHand Dryers

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit