Publish your products
PolyDrain®
ABT, Inc.

PolyDrain®

4.3 out of 5 stars4.3(7 reviews)

PolyDrain® is a drainage channel made in modular, pre-sloped sections from polymer concrete. Combine the interlocking sections to create runs of almost any configuration and length. And, with precision pre-casting, you get a high-quality product that requires less onsite labor.

Replace site-built drainage products with factory-built performance, consistency, and reliability.

Specification
  • PolyDrain® polymer concrete trench drain components have superior chemical resistance, greater strength, lower water absorption, and better freeze/thaw resistance than does Portland cement concrete. Polymer concrete is not degraded by salt, oil, most acids and alkalies, and offers UV resistance. These polymer concrete properties make ABT PolyDrain® trench drains excellent for capturing, containing, and transporting surface runoff in any drainage application.

    The standard 4 Inch (100mm) PolyDrain® trench drain system contains both pre-sloped and non-sloped drain channels, grates, frames, catch basins, channel end plates, installation aids, and all other trench drain components to provide a complete precast channel drain solution.

Technical specification
  • Unique ref.polydrain
  • Product familyPrecast Trench Drain
  • Product groupPolydrain
  • TypeObject (single object)
  • Date of publishing2020-06-29
  • Edition number1
Related
  • Material mainPolymer-modified cementitious
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodePr_65_52_24_24
  • Uniclass 2015 DescriptionDrainage channels with gratings
  • CSI MasterFormat 2014 Code33 46 00
  • CSI MasterFormat 2014 TitleSubdrainage
  • OmniClass Number23-39 29 11
  • OmniClass TitleWaste Water Drains
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States