Publish your products
Easy Drain Aqua Jewels Delta
Easy Drain Aqua Jewels Delta
Easy Drain Aqua Jewels Delta
Easy Drain Aqua Jewels Delta
Easy Drain Aqua Jewels Delta
    Archived

    Easy Drain Aqua Jewels Delta

    Easy Drain Aqua Jewels, the world’s most advanced shower drain. The Delta is standard equipped with the revolutionary TAF-system and WPS. The height adjustable grate support frame and pre-assembled sealing membrane ensure a seamless and watertight connection with your bathroom floor.

    Specification
      • Siphon; Easy to clean
      • Water Protection System (WPS); 10-year warranty
      • Suitable for; New construction and renovation
    Technical specification
    • Unique ref.ed_aj_delta
    • Product familyEasy Drain by ESS
    • Product groupShower Drain Aqua Jewels
    • TypeObject (single object)
    • Date of publishing2020-09-03
    • Edition number1
    • Depth (mm)79
    Related
    • Material mainStainless steel
    • Material secondaryABS
    • Designed inNetherlands
    • Manufactured inGermany
    • Weight Net (Kg)3.9
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • ETIM CodeEC011720
    • ETIM NameShower drain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit