Publish your products
P6060 6″, Wide, 4″ Internal Width, Stainless Steel Channel and Grate System
MIFAB

P6060 6″, Wide, 4″ Internal Width, Stainless Steel Channel and Grate System

MIFAB® Series P6060, 6″ wide, 4″ internal width, 16 gauge fabricated Type 304 stainless steel presloped trench drain (1% / 1/8″ per foot). Channels are available in one and two meter lengths, have flanged ends to connect to each other with a neoprene rubber gasket in between. Bottom and end outlets are available in 3″ or 4″ no hub outlet connections.

Technical specification
  • Unique ref.p6060-6-wide-4-internal-width-stainless-steel-channel-and-grate-system
  • Product familyFabricated Stainless Steel Drains
  • Product groupTrench Drains
  • TypeObject (single object)
  • Date of publishing2022-09-30
  • Edition number1
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit