Publish your products
Mizu Drift Drop In Grate Round 50mm Brushed Bronze
Mizu Drift Drop In Grate Round 50mm Brushed Bronze
    Reece

    Mizu Drift Drop In Grate Round 50mm Brushed Bronze

    Consistent with the principles of minimalist design, Mizu's clean lines, make simplicity the hero. The 50mm Mizu Drift Round Drop In Grate offers sleek integration with the floor ensuring a result that's equally as functional as it is stylish. Made with a with a solid brass body, the striking finish is extremely durable underfoot.
    Technical specification
    • Unique ref.201657
    • Product familyMizu
    • Product groupDrift
    • TypeObject (single object)
    • Date of publishing2026-10-13
    • Edition number1
    • Height (mm)19
    • Width (mm)67
    Related
    • Material mainDR Brass
    Classification
    • BIMobject CategoryPlumbing - Drainage

    Region availability

    Oceania
    Australia