Publish your products
QEUFC_GX XL Brass Expansion Female Threaded Adapter
Zurn

QEUFC_GX XL Brass Expansion Female Threaded Adapter

Zurn PEX® XL-Low Lead Brass F1960 Expansion PEX x Female Threaded Adapter The QEUFC GX is used with Zurn Non-Barrier Pex tubing in potable water applications. Not for use in reverse osmosis systems or in areas with known localized aggressive water chemistries. Manufactured from EcoBrass®,C69300. These fittings, as a system with Zurn PEX® tube and Zurn PEX reinforcing rings are pressure rated at 160 PSI at 73°F, 100 PSI at 180°F, and 80 PSI at 200°F. These fittings are 3rd Party certified as complying with the following standards: NSF/ANSI Standard 61, NSF/ANSI Standard 372 (Low Lead), ASTM F1960, CSA B137.5

Compliance:

  • CSA B137.5
  • cUPC listed
  • NPCC listed

Features:

  • Low Lead Compliant
  • Easy to Install
  • Potable Water Applications
  • Ecobrass Fittings
  • Use with Zurn Non-Barrier Pex Tubing
Specification
  • keywords: F1960 expansion PEX × female threaded adapter, EcoBrass construction, corrosion‑resistant, potable‑water certified, secure PEX‑to‑threaded metal pipe transition,QEUFC33GX, QEUFC34GX, QEUFC44GX, QEUFC45GX, QEUFC55GX, QEUFC66GX, QEUFC77GX, QEUFC88GX
Technical specification
  • Unique ref.QEUFC_GX
  • TypeObject (single object)
  • Date of publishing2026-06-15
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit