Publish your products
QPM53_3_4_5 Crimp QickSert Polymer Multi-Port Tee
Zurn

QPM53_3_4_5 Crimp QickSert Polymer Multi-Port Tee

The (1) 1" barb inlet/outlet with (3) 1/2" barb QickSert multi-port tee offers contractors labor savings and flexibility, making it ideal for commercial or residential projects. The polymer construction provides protection against corrosion, chemicals and chlorine while supplying water to multiple fixtures from the same main line. Extreme temperature and pressure resistant materials allows the fitting to adapt aggressive water environments with PEX systems.

Compliance: 

  • City of Los Angeles Approved
  • Massachusetts MA approved
  • CSA B137.5
  • cUPC listed
  • NPCC listed

Features

  • The multi-port tee can service different fixtures from the same main line
  • High-temp and freeze-resistant materials adapt to both hot and cold water applications for PEX systems
  • Durable polymer material provides corrosion and chemical/chlorine resistance, ideal for aggressive water environments
  • Pressure ratings of up to 80 PSI at 200 degrees Fahrenheit handles the high demand of commercial usage
  • NSF 61 certified
  • ANSI certified
  • 25-year limited warranty proven to last the lifetime of the building


Specification
  • keywords: QickPort manifold system accessory, durable polysulfone construction, supports organized PEX distribution, potable‑water compatible, optimized for residential plumbing layouts
Technical specification
  • Unique ref.QPM53_3_4_5
  • TypeObject (single object)
  • Date of publishing2026-06-15
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit