Publish your products
Z1849 12" X 12" X 4" Square Industrial Floor Sink
Zurn

Z1849 12" X 12" X 4" Square Industrial Floor Sink

Z1849 12” X 12” X 4” [305 x 305 x 102] Deep, 14 gauge, type 304 stainless steel, loose set 12 gauge type 304 light duty perforated grate and 16 ga type 304 perforated stainless steel sediment basket with lift handle. Drain meets U.S. FDA standards for corrosion resistance.

Features:

  • Floor sinks are most commonly used in food and beverage, manufacturing plants, restaurant kitchens, maintenance rooms, and wash down areas or any area with heavy flow
  • Drain meets US FDA standards for corrosion resistance
  • Butterfly Locking Valve Option protects pipes and trunk lines against debris
  • EZLock option provides a unique locking mechanism to secure drain covers

Keywords: Square Industrial Floor Sink, Zurn Square Industrial Floor Sink, Zurn Z1849 floor sink, Zurn stainless steel floor sink, Zurn light commercial drain sink, Zurn institutional floor sink, Zurn Z1849 drainage solution

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.Z1849
  • Product familyDrains (Wastes)
  • Product groupZ1800 Series
  • TypeObject (single object)
  • Date of publishing2023-03-22
  • Edition number1
  • Height (inches)7
  • Width (inches)12
  • Depth (inches)12
Related
  • Material mainStainless steel
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC nameStainless steel grating
  • UNSPSC code30103202
  • Uniclass 2015 CodePr_25_30_30
  • Uniclass 2015 DescriptionFloor plates, gratings and edgings
  • CSI MasterFormat 2014 Code05 53 00
  • CSI MasterFormat 2014 TitleMetal Gratings
  • OmniClass Number23-15 17 11 19 15
  • OmniClass TitleFloor Gratings
  • CSI UniFormat II CodeD2030
  • CSI UniFormat II TitleSanitary Waste

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit