Publish your products
GT2701 Low-Profile Grease Interceptor
Zurn

GT2701 Low-Profile Grease Interceptor

GT2701 Grease Interceptor Zurn Light Commercial Acid Resistant Coated interior and exterior fabricated steel low type grease interceptor, PDI rated at ____ GPM and ____ Lbs. grease capacity, with internal air relief by-pass, bronze cleanout plug and visible double wall trap seal with removable pressure equalizing/flow diffusing inlet baffle, fixed botttom outlet baffle, and visible double wall trap seal. Gasketed non-skid secured cover with center tie down assembly, complete with external flow control fitting. Regularly furnished with low inlet and outlet.

Compliance:

  • City of Los Angeles Approved
  • Massachusetts MA approved
  • ASME A112.14.3
  • UPC

Features:

  • Low-profile design allows for under-sink installation or other applications where space is limited
  • Coated fabricated steel construction prevents corrosion, extending product life under harsh, high-demand conditions
  • Lightweight design is easy to handle and install, yet durable and sturdy to withstand the most rigorous applications of the plumbing industry
  • Gasketed, non-skid secured cover with center tie down assembly keeps odors from escaping
  • Complete with internal air relief by-pass, bronze cleanout plug, visible double wall trap seal, fixed bottom outlet baffle, and visible double wall trap seal
  • PDI certification meets the most rigorous standards and environments
Specification
  • Keywords: Light Commercial,Grease,Interceptors,Hospitality,Healthcare,School Systems,Educational Facilities,Universities,Correctional/Institutional,Food Service,Industrial/Processing Plant,Dining Area,,T2701,2701 , zurn grease trap, revit kitchen grease trap extractor, zurn grease interceptor, grease trap interceptor, grease trap, interceptor grease, undercounter grease trap, grease separator for kitchen, 30 gallon grease trap, automatic grease trap, under the sink grease trap, commercial grease interceptor, above ground grease interceptor, above ground grease trap, grease trap for 3 compartment sink, grease trap baffle, in ground grease trap, grease trap inside, outdoor grease trap

Technical specification
  • Unique ref.zurn-gt2701
  • Product familyGrease Oil Sediment Separation
  • Product groupGrease Interceptor
  • TypeObject (single object)
  • Date of publishing2018-05-01
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC nameTraps and strainers
  • UNSPSC code401425
  • CSI MasterFormat 2014 Code46 25 23
  • CSI MasterFormat 2014 TitleGrease Traps
  • OmniClass Number23-27 37 11
  • OmniClass TitleGrease Traps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States