Publish your products
Z100-C-EA 15" Diameter Main Roof Drain, with Low Silhouette Dome, Underdeck Clamp and Adjustable Extension
Zurn
Archived

Z100-C-EA 15" Diameter Main Roof Drain, with Low Silhouette Dome, Underdeck Clamp and Adjustable Extension

The Zurn Z100-C-EA 15" Diameter roof drain. Dura-Coated cast iron body with combination membrane flashing clamp/gravel guard, adjustable extension, underdeck clamp and low silhouette Poly-Dome.
Specification
  • 15" Diameter roof drain. Dura-Coated cast iron body with combination membrane flashing clamp/gravel guard, adjustable extension, underdeck clamp and low silhouette Poly-Dome.
Technical specification
  • Unique ref.zurn-z100-c-ea
  • Product familyRoof Drains
  • Product groupPrimary Roof Drains
  • TypeObject (single object)
  • Date of publishing2011-04-01
  • Edition number2
  • Width (inches)15
  • Depth (inches)15
Related
  • Material mainCast iron
  • Material secondaryPolyethylene
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit