Publish your products
Z1090 Backwater Valve Flapper Type
Z1090 Backwater Valve Flapper Type
    Zurn

    Z1090 Backwater Valve Flapper Type

    3.2 out of 5 stars3.2(9 reviews)

    Backwater Valve, Dura-Coated cast iron body with No-Hub inlet and outlet, gasketed bolted cover, automatic PVC (3 "[76mm] and 4" [102mm] sizes only) flapper type backwater valve with O-ring.

    Features & Benefits

    * Automatic flapper type backwater valve

    * Bronze flapper in 4" only

    Keywords: backwater valve flapper type, backwater valve types, zurn backwater valves, backwater check valveslves,58900, Z-1090,1090,090

    Specification
    • Backwater valve, dura-coated cast iron body with no-hub inlet and outlet, gasketed bolted cover, automatic PVC flapper type with o-ring.
    Technical specification
    • Unique ref.zurn-z1090
    • Product familyPlumbing
    • Product groupPipework Products for General Use
    • TypeObject (single object)
    • Date of publishing2017-10-05
    • Edition number2
    Related
    • Material mainCast iron
    • Material secondaryPVC
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_95_05
    • Uniclass 2015 DescriptionBackflow prevention devices
    • CSI MasterFormat 2014 Code33 12 13.13
    • CSI MasterFormat 2014 TitleWater Supply Backflow Preventer Assemblies
    • OmniClass Number23-27 31 11
    • OmniClass TitleBackflow Preventors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit