Publish your products
Z1400 Extra Heavy-Duty Adjustable Floor Cleanout
Zurn

Z1400 Extra Heavy-Duty Adjustable Floor Cleanout

4.6 out of 5 stars4.6(9 reviews)

"Level-Trol" Adjustable floor cleanout, Dura-Coated cast iron body with gas and watertight ABS tapered thread plug and round scoriated cast iron extra-heavy-duty secured top (Specify finish Z, ZB, ZN, ZS) adjustable to finished floor.

Features:

  • Dura-Coated cast iron body with polished bronze, nickel bronze, and stainless steel top options
  • Compatible with inside caulk, No-Hub and Neo-Loc connection types
  • Adjustable type, extra heavy-duty cleanout

Keywords: zurn z1400, adjustable level, zurn wall cleanout, zurn floor cleanout, ground level cleanout, floor clean out, tapered thread plug, scoriated cast iron, Neo-Loc connection, foam thread protector, Tapered Thread, Floor Cleanout, adjustable floor cleanout, Inside Caulk, Dura Coated Cast Iron, Galvanized Cast Iron, Solid Gasketed Cover

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z1400
  • Product familyCleanouts
  • Product groupCast Iron Body
  • TypeObject (single object)
  • Date of publishing2011-04-01
  • Edition number4
  • Height (inches)5
  • Width (inches)4
  • Depth (inches)4
Related
  • Material mainCast iron
  • Material secondaryBronze
  • Designed inUnited States
  • Weight Net (Lbs)7
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationSanitary Terminal
  • ETIM CodeEG015130
  • ETIM NameDrains
  • Uniclass 2015 CodeAc_10_40_67
  • Uniclass 2015 DescriptionPlumbing
  • CSI MasterFormat 2014 Code22 05 76
  • CSI MasterFormat 2014 TitleFacility Drainage Piping Cleanouts
  • OmniClass Number23-11 21 21 17
  • OmniClass TitleCleanouts

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States