Publish your products
Z1726 Adjustable Floor Drain Medium-Duty
Zurn

Z1726 Adjustable Floor Drain Medium-Duty

ZURN Z1726 All Type 304 (CF8) stainless steel adjustable floor drain with anchor flange (clamp collar with seepage holes, when specified), and 6"[152mm] diameter medium-duty vertically adjustable, satin finish top.

Keywords: Cast Stainless Steel,Drainage,Government Buildings,Commercial,High Rise Buildings,Military,Office,Healthcare,School Systems,Educational Facilities,Universities,Industrial,Food Service,Kitchen/Cafeteria,Sports Complex/Recreational Center,Break Room/Kitchen/Cafeteria,Architectural/Aesthetics,Manufacturing Floor,Industrial/Processing Plant,Cast Drainage,Industrial Stainless Steel Drainage,MasterSpec,59294, Z-1726, ZM1726, ZL1726,1726,726

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z1726
  • Product familyDeck Waste Water Drains
  • Product groupFloor Drains
  • TypeObject (single object)
  • Date of publishing2018-04-29
  • Edition number1
  • Height (inches)4.5
  • Width (inches)9
  • Depth (inches)9
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Weight Net (Lbs)14
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_30_75
  • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code22 14 26.16
  • CSI MasterFormat 2014 TitleFacility Area Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States