Publish your products
Z8700-PC TO Z8708-PC Semi-Cast P-Traps With Wall Bend
Z8700-PC TO Z8708-PC Semi-Cast P-Traps With Wall Bend
Z8700-PC TO Z8708-PC Semi-Cast P-Traps With Wall Bend
    Zurn

    Z8700-PC TO Z8708-PC Semi-Cast P-Traps With Wall Bend

    4.8 out of 5 stars4.8(5 reviews)

    Zurn Z8700-PC to Z8708-PC. – Chrome-plated cast brass (copper alloy) body P-trap with cleanout, tubular brass wall bend as specified, die-cast nuts, and shallow escutcheon with compression inlet.

    Features:

    • Chrome-plated, cast body p-trap with cleanout
    • Die cast nuts
    • Shallow escutcheon with compression inlet
    • 3-year limited warranty

    Keywords: wallstreet trap, P-Traps with Wall Bend, Wall bend Under Sink, Chrome-plated, cast body, p-trap with cleanout, Die cast nuts, Shallow escutcheon, Tubular Brass, tubular brass wall bend, Cast Brass Escutcheon with Setscrew, Box Escutcheon

    Specification
    • Using an RFA Family with Type Catalog:

      Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

    Technical specification
    • Unique ref.zurn-z870x
    • Product familyDrains (Wastes)
    • Product groupTraps and Supplies
    • TypeObject (single object)
    • Date of publishing2014-09-29
    • Edition number2
    • Height (inches)6
    • Width (inches)1.25
    • Depth (inches)10.62
    Related
    • Material mainBrass
    • Designed inUnited States
    • Weight Net (Lbs)2
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationPipe Fitting
    • Uniclass 2015 CodeAc_10_40_67
    • Uniclass 2015 DescriptionPlumbing
    • CSI MasterFormat 2014 Code22 05 16
    • CSI MasterFormat 2014 TitleExpansion Fittings and Loops for Plumbing Piping
    • OmniClass Number23-27 43 00
    • OmniClass TitlePipe Fittings
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit