Publish your products
YORK® YVAA Air-Cooled Screw Chiller, 150 ton to 575 ton
YORK® YVAA Air-Cooled Screw Chiller, 150 ton to 575 ton
YORK® YVAA Air-Cooled Screw Chiller, 150 ton to 575 ton
YORK® YVAA Air-Cooled Screw Chiller, 150 ton to 575 ton

    YORK® YVAA Air-Cooled Screw Chiller, 150 ton to 575 ton

    4.8 out of 5 stars4.8(18 reviews)

    YVAA Variable Speed Drive Screw Chiller150-575 TR (525 - 2,020 kW)

    With more than 22,000 units installed and proven globally, the YVAA VSD screw chiller has excelled in a variety of applications.

    • Optimized design, more flexibility with maximum performance and a smaller footprint
    • New peak levels of full and part load efficiencies, advanced technologies, MCHX Condenser coils and EC Fans
    • Modern architecture provides an expanded capacity set to utilize low GWP refrigerants and reduce sound levels
    Specification
    • Proven Globally. Tailored for You.

      The YORK® YVAA Air-cooled Chiller has been proven globally in some of the world's most challenging conditions. With a patented, liquid-cooled, variable-speed drive that produces 15-25% annual energy savings, IPLV as high as 21.3 EER, and up to 0.25 kW/TR reduction in energy use when replacing existing chillers, YORK® has the experience to tailor and tune the YVAA specifically for you.

    Technical specification
    • Unique ref.jci-yvaa
    • Product familyChillers & Heat Pumps - Air Cooled
    • Product groupAir Cooled Chillers & Heat Pumps
    • TypeObject (single object)
    • Date of publishing2012-10-25
    • Edition number2
    Related
    • Material mainGalvanized steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Chillers
    • IFC classificationChiller
    • UNSPSC nameAir circulators
    • UNSPSC code40101602
    • Uniclass 2015 CodePr_60_60_13
    • Uniclass 2015 DescriptionChillers and cooling towers
    • OmniClass Number23-33 21 13 21
    • OmniClass TitleScrew Chillers
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit