Publish your products
YORK® Amichi-S YVAG Air-Cooled Scroll Heat Pumps
YORK® Amichi-S YVAG Air-Cooled Scroll Heat Pumps

    YORK® Amichi-S YVAG Air-Cooled Scroll Heat Pumps

    4.7 out of 5 stars4.7(7 reviews)

    Our new YORK® YVAG is designed for real world efficiency.

    Part load performances meet the highest efficiency values and delivers performance beyond typical heat pump efficiency levels in cooling and heating.

    YORK® YVAG uses high efficiency DC inverter compressor together with advanced variable frequency drive technology which ensures stable operation across the entire operating range. Compressor frequency range goes from 15 ~ 120%, to quickly and effi ciently meet the needs of residential load changes. YORK® YVAG units not only uses a high efficiency DC inverter compressor, but also dual fans equipped with high efficiency, low noise DC inverter motor which adjusts the air flow to exactly match the capacity in a more accurate and efficient way.

    Specification
    • The small packaged YORK® YVAG heat pump comes as standards with a hydronic loop circulating pump, expansion tank, water flow switch, safety valve, fill valve and wyestrainer, saving space in the room and making installations easy and fast. The pumps external head can provide up to 22m.

      The units are designed for modular installations (up to 4 module combinations among all the models) to meet the needs of different residential and light commercial building demands. This permits installed capacities from 11.2- 160kW.

    Technical specification
    • Unique ref.york_yvag
    • Product familyChillers & Heat Pumps - Air Cooled
    • Product groupAir Cooled Chillers & Heat Pumps
    • TypeObject (single object)
    • Date of publishing2021-12-07
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - Heat Pumps
    • IFC classificationHeat Exchanger

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit