Publish your products
Roca Ona Vanity All Drawer Single Centre Bowl 1000mm Matte Green
Roca Ona Vanity All Drawer Single Centre Bowl 1000mm Matte Green
Roca Ona Vanity All Drawer Single Centre Bowl 1000mm Matte Green
    Reece

    Roca Ona Vanity All Drawer Single Centre Bowl 1000mm Matte Green

    The Roca Ona Bathroom Collection pays homage to its Spanish heritage and the diverse nature of their native Mediterranean landscape. With Roca Ona vanities, selecting the perfect pieces for your bathroom has never been simpler. The Spanish designed ceramic top features an integrated shelf perfect for living spaces and is available with a 1000m centre bowl or 800mm left or right hand bowl configuration.
    Technical specification
    • Unique ref.20799
    • Product familyRoca
    • Product groupOna
    • TypeObject (single object)
    • Date of publishing2025-06-02
    • Edition number1
    • Height (mm)505
    • Width (mm)1000
    • Depth (mm)460
    Classification
    • BIMobject CategorySanitary - Storage

    Region availability

    Oceania
    Australia