Publish your products
ASI Architectural - Alumiline™ Linear Metal Ceiling

ASI Architectural - Alumiline™ Linear Metal Ceiling

The Alumiline Linear Metal ceiling system panels are available in elegant 8', 10', or other custom lengths. This industry-first in ceiling panels is made from extruded aluminum and is not pan rolled like traditional metal ceiling panels. Alumiline is an excellent choice for external applications or high humidity environments such as soffits, car ports or swimming pools.

Product Features
  • Fast & Easy Installation
  • Available for Exterior Applications
  • Installs to New or Existing 15/16" Heavy Duty Grid with Simple Clip Attachment
  • No Special Tools Required for Installation Clips
  • Washable, Scrubbable, Mold & Mildew Resistant
  • Available in 8' or 10' lengths; Custom Lengths Available
  • Dimensions are 3/4" × 3-1/4" Plank – 3/4" Reveal – 4" Module
  • Aluminum Trim Available
  • Acoustical Control is Accomplished by Installing Echo Eliminator™ or Quiet Liner™
  • Can Be Used on Vertical Wall Applications
  • Scored, Radius, or Barrel Vault Instructions Available Using Radius Grid

Finish Options: Anodized in solid colors or wrapped in natural wood laminate replication.
Technical specification
  • Unique ref.acoustical-surfaces-alumiline
  • Product familyConstruction
  • Product groupCeiling Panels
  • TypeObject (single object)
  • Date of publishing2013-03-05
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Ceiling
  • IFC classificationCeiling
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI MasterFormat 2014 Code09 51 00
  • CSI MasterFormat 2014 TitleAcoustical Ceilings
  • OmniClass Number23-15 19 15 11 11
  • OmniClass TitleAcoustical Ceiling Tile
  • CSI UniFormat II CodeC3030
  • CSI UniFormat II TitleCeiling Finishes

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States