Set your location and language to prioritise localised information. Continue
ACD-2064 Specialty Doors, Recessed Acoustical Access Door for Drywall
Acudor

ACD-2064 Specialty Doors, Recessed Acoustical Access Door for Drywall

Application

This recessed access door is ideal for use on Acoustical drywall walls where maintaining STC (Sound Transmission Class) and OITC (Outdoor-Indoor Transmission Class) is required. The unique taping bead flange allows for a concealed finish.

Product Features

  • Zinc coated steel provides superior corrosion resistance
  • Drywall taping bead flange
  • Recessed door fitted with 5/8” thick drywall, ensures finish similar to surrounding
  • Tested and evaluated to ASTM: E90(09), ASTM: E413(16), ASTM: E1332(16) and certified to STC Rating 64 and OITC Rating 53
Specification
  • ACD-2064 Access Door Specifications:

    Material:18 Gauge Satin Coat Steel

    Door:  18 Gauge recessed design filled with 1½” thick acoustic mineral liner, 0.11” thick mineral filled vinyl barrier and fitted with 5/8” thick drywall as finished face

    Frame:  18 Gauge, press bent for strength and rigidity, drywall taping bead flange Insulated with 1” thick acoustical mineral liner

    Gasket:  Silicone perimeter seal gasket

    Hinge:  Continuous exposed stainless steel piano hinge

    Standard Lock: Screw driver operated Compression Latch

    Optional Lock: Compression Latch with Hex Head, Hex with security pin, Square, Triangle

    Acoustic Rating: This door has been tested and evaluated to ASTM: E90(09), ASTM: E413(16), ASTM: E1332(16) and certified to STC Rating 64 and OITC Rating 53.

    Finish:  Satin Coat Steel

Technical specification
  • Unique ref.acd-2064-recessed-access-door
  • Product familyAccess Doors
  • Product groupSpecialty
  • TypeObject (single object)
  • Date of publishing2020-07-03
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Access doors & panels
  • IFC classificationObject
  • Uniclass 2015 CodeTE_10_40_10
  • Uniclass 2015 DescriptionAccess doors and traps
  • CSI MasterFormat 2014 Code08 31 00
  • CSI MasterFormat 2014 TitleAccess Doors and Panels
  • OmniClass Number23-17 11 27 13
  • OmniClass TitleAccess Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States