ADWT Specialty Access Door, Airtight/Watertight
Acudor

ADWT Specialty Access Door, Airtight/Watertight

Application

•  This access door is ideal for use in laboratories, clean rooms, operating rooms, etc. where an airtight/watertight seal is required

Product Features

•  ADWT is a flush access door that has been tested for air infiltration and water penetration

•  Air Infiltration : less than 0.01 cfm/sq foot – ASTM E 283

•  Water Penetration : no leakage at 15.05 psf – ASTM E 331

•  Door and Frame fully welded

•  Continuous Bulb Trim Gasket

•  Continuous Stainless Steel Piano Hinge

Specification
  • ADWT Access Door Specifications:

    Material: Stainless Steel or Steel

    Door: 16 gauge; Mounting Frame: 16 gauge Door / Door Frame are flush to frame with reinforced edges.Hinge: Continuous exposed stainless steel piano hinge 

    Gasket: Continuous Bulb Trim Seal 

    Standard Latch: Stainless Steel phillips head screws standard 

    Optional Latches/Locks: stainless steel allen head screws, stainless steel spanner head screws, torx, cylinder lock & key 

    Finish:  Steel: 5-stage iron phosphate preparation with prime coat of White alkyd baking enamel OR Stainless Steel: Type 304 - #4 satin polish

Technical specification
  • Unique ref.adwt-airtight-watertight-access-door
  • Collection setAccess Doors
  • CollectionSpecialty
  • TypeObject (single object)
  • Date of publishing2020-07-03
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Access doors & panels
  • IFC classificationObject
  • Uniclass 1.4 CodeL412
  • Uniclass 1.4 DescriptionHatches, access doors, trap doors
  • Uniclass 2.0 CodePR-45-02-02
  • Uniclass 2.0 DescriptionAccess Panels
  • Uniclass 2015 CodeTE_10_40_10
  • Uniclass 2015 DescriptionAccess doors and traps
  • NBS Reference Code45-02-02
  • NBS Reference DescriptionAccess Panels
  • CSI MasterFormat 2014 Code08 31 00
  • CSI MasterFormat 2014 TitleAccess Doors and Panels
  • OmniClass Number23-17 11 27 13

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States