Publish your products
LT-4000 Specialty Access Door, Lightweight Aluminum
Acudor

LT-4000 Specialty Access Door, Lightweight Aluminum

Application

  • Lightweight aluminum access door for walls and ceilings

Product Features

  • Mitered aluminum frame provides an architecturally pleasing appearance
  • Aluminum door panel is lined with 3/4" polystyrene insulation
  • All aluminum construction is ideal for exterior applications, and specific interior applications where corrosion or moisture are a concern
  • Gasketing between the door and frame
Specification
  • LT-4000 Access Door Specifications:

    Material: Aluminum 

    Door: .064”, flush to edge of frame, 1-5/16” mitered aluminum extrusion flange 

    Mounting Frame: .080“, 1-1/2” deep 

    Hinge: Doors with width 24” or less to have concealed pin hinge. Doors with width over 24” to have continuous aluminum piano hinge with exposed knuckle, set to open to 180 degrees. 

    Insulation: 3/4” Type 3 Expanded Polystyrene (EPS) Foil Lined Insulation, with a 3.18 R Value. 

    Gasket: 1/8” x 3/8” closed cell neoprene gasketing 

    Standard Latch: Screwdriver operated cam latch 

    Optional Latches/Locks: cylinder lock & key 

    Finish:  Mill finish

Technical specification
  • Unique ref.lt-4000-specialty-access-door
  • Product familyAccess Doors
  • Product groupSpecialty
  • TypeObject (single object)
  • Date of publishing2020-07-03
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Access doors & panels
  • IFC classificationObject
  • Uniclass 2015 CodeTE_10_40_10
  • Uniclass 2015 DescriptionAccess doors and traps
  • CSI MasterFormat 2014 Code08 31 00
  • CSI MasterFormat 2014 TitleAccess Doors and Panels
  • OmniClass Number23-17 11 27 13
  • OmniClass TitleAccess Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit