Publish your products
SD-6000 Security Doors, High Security Access Door
Acudor

SD-6000 Security Doors, High Security Access Door

Application

•  Installation ideal for prisons, correctional facilities, housing projects etc.

•  Heavy duty access door designed for use in high security areas

Product Features

•  10 Gauge Door

•  Security butt hinges are surface welded to the door and frame

•  A detention type deadbolt lock with paracentric key is standard

Specification
  • SD-6000 Access Door Specifications:

    Material: Steel or Stainless Steel 

    Door/Mounting Frame: Mounting Frame: Door 10 gauge (.134) plate & frame is 2x2x3/16 angle, security to edge of frame. Mounting frame to have anchor straps 

    Hinge: Heavy duty butt hinges, welded to door and frame 

    Standard Latch: Detention type deadbolt lock with paracentric key 

    Optional Latches/Locks: Tamperproof security cam latches, cylinder lock and key. When master keying is required, doors can be prepared for rim or mortise cylinder locks 

    Finish:  5 stage iron phosphate preparation with prime coat of White alkyd baking enamel. Stainless Steel: #4 satin polish

Technical specification
  • Unique ref.sd-6000-security-door
  • Product familyAccess Doors
  • Product groupSecurity Access
  • TypeObject (single object)
  • Date of publishing2020-07-03
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Access doors & panels
  • IFC classificationObject
  • Uniclass 2015 CodeTE_10_40_10
  • Uniclass 2015 DescriptionAccess doors and traps
  • CSI MasterFormat 2014 Code08 31 00
  • CSI MasterFormat 2014 TitleAccess Doors and Panels
  • OmniClass Number23-17 11 27 13
  • OmniClass TitleAccess Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit