Publish your products
GreenGirt Optima CMH™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt Optima CMH™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt Optima CMH™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt Optima CMH™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt Optima CMH™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt Optima CMH™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt Optima CMH™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt Optima CMH™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt Optima CMH™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt Optima CMH™ continuous insulation Z-girt sub-framing for rainscreen and cladding support

    GreenGirt Optima CMH™ continuous insulation Z-girt sub-framing for rainscreen and cladding support

    GreenGirt Optima CMH™ is a Class I continuous insulation system engineered for light- to medium-weight cladding—including ACM, metal, fiber cement, and high-pressure laminate panels. Proudly made in the USA by Advanced Architectural Products, GreenGirt Optima CMH delivers superior thermal and structural performance at a competitive price – positioning it as a cost-effective upgrade over Class II/III systems. GreenGirt Optima CMH is an excellent alternative to the flagship GreenGirt Max CMH™, designed for lighter weight cladding applications and offered at a reduced price. Optimized with thinner 0.17″ steel-reinforced flanges, GreenGirt Optima CMH reduces steel use and embodied carbon while preserving crosswise and lengthwise tensile strength – resulting in the highest strength-to-weight ratio in its class.

    Specification
    • GreenGirt Optima CMHᵀᴹ Configuration Options

      Compatible InsulationMineral wool, spray foam, non-profiled rigid insulation
      System ComponentsGreenGirt Optima CMH Z-girts
      Flange Thickness0.17"

      Thermalock

      With Thermalock (standard), smooth (optional)
      Compatible SubstratesCMU, closed framing
      GreenGirt Optima CMH Z-Girt Length8'
      GreenGirt Optima Z-Girt Widths1.5" 2", 2.5", 3", 3.5", 4", 4.5", 5", 5.5", 6", 8"
      Compatible Insulation Thickness1.5" 2", 2.5", 3", 3.5", 4", 4.5", 5", 5.5", 6", 8"
      GreenGirt Optima CMH Z-Girt OrientationHorizontal, vertical
      Compatible CladdingAll
      Drainage Plane LocationBehind GreenGirt Optima CMH System

      continuous insulation system

      prefabricated ci wall system

      thermally broken insulation system

      cladding attachment with ci

      smart wall insulation system

      Clips Bracket Support

      energy efficient ci system

      composite insulation support

      rigid board insulation support

      rainscreen ci attachment

      NFPA 285 compliant wall system

      ASHRAE 90.1 ci solution

      revit insulation wall system

      passive house ci solution

      ci for commercial wall systems

      thermal bridging insulation solution

      Z-girt sub-framing

      Z-girt

      Cladding support

      Rainscreen support

      Sub-framing

      Steel sub-framing

      Steel Z-girt

    Technical specification
    • Unique ref.greengirt-optima-cmh-system
    • Product familyContinuous Insulation Systems
    • Product groupWall Systems
    • TypeBuilding Materials
    • Date of publishing2025-04-14
    • Edition number1
    Related
    • Material mainComposite
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • ETIM CodeEC000406
    • ETIM NameThermal insulation
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19
    • OmniClass TitleThermal Insulation 

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States