We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Gas outlet MC70 Recessed

Unique ref.: 301419
Brand: AGA gas AB Linde healthcare
Product family: Gas Outlet
Product group: MC70
Width (mm): 90
Height (mm): 90
Depth (mm): 60
Date of publishing: 2012-07-17
Edition number: 2
Type: Object (single object)
Download (1)
Gas outlet MC 70 is self-closing, i.e. they close automatically the gas flow when the connected equipment is released from the socket. With a simple turn, the equipment can connect or disconnected to the gas outlet's coupling. The gas outlet is available for exposed or recessed mounting. The gas outlet is gas specific according to hospital standard and thus not confusingly similar, which means that equipment designed for the particular gas can not be connected to the wrong socket. A service valve is mounted in the valve housing, which facilitates engagement in a way that the gas flow is switched off when the quick coupling operation is to be dismantled. The gas outlet comes with a nameplate for the specific type of gas color code and a protective cap that prevents contaminants from entering the outlet.


Material main: Plastic
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Plumbing - Plumbing
IFC classification: Furniture
UNSPSC name: Gas regulators
UNSPSC code: 40142201
This product is available in:
Europe
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved