Publish your products
In-Ground Driveway Recessed LED Strip Light
In-Ground Driveway Recessed LED Strip Light
In-Ground Driveway Recessed LED Strip Light
In-Ground Driveway Recessed LED Strip Light
In-Ground Driveway Recessed LED Strip Light
In-Ground Driveway Recessed LED Strip Light

    In-Ground Driveway Recessed LED Strip Light

    Alcon Lighting’s 14120 in-ground recessed LED strip light delivers durable, high-performance illumination for driveways, hardscapes and other exterior applications. Constructed from military-grade aluminum with an anodized silver or custom RAL finish, the IP67-rated channel light withstands harsh outdoor conditions and supports drive-over loads up to 5,000 lbs. Designed for concrete installation, the strip light allows continuous runs up to 32 feet with a frosted, glare-free lens providing a 120° beam angle. The standard model delivers 320 lumens per foot at 5.3W with universal dimming, while the RGBW configuration offers full-spectrum RGB lighting plus 2700K or 4000K white lighting via mobile app, RF remote or DMX wall controls. Both models are field-cuttable and serviceable with a removable lens, making them ideal for lasting residential, commercial and public outdoor environments.

    Specification
    • Construction: Durable, military-grade aluminum suitable for recessed applications. UV-free & IR-free. Product is field-cuttable

      Concrete application: Fixture is designed to be installed in concrete

      Finish: Anodized silver or custom RAL

      Lens: Glare-free, frosted; lens can be removed in the future for repair if needed

      Max drive-over load: 5,000 lbs

      Max run: Continuous run length up to 32 ft

      Beam angle: 120°

      Wattage: 5.3 W/ft

      Lumens: 320 lm/ft

      Voltage: 24V LED Fixture

      14120 driver:120-277V TRIAC, ELV, MLV and 0-10V External Driver

      14120-RGBW driver: Remote non-dimming transformer is provided home run required every 16'

      14120 color temperature (CCT): 2200K, 2700K, 3000K, 3500K, 4000K, 5000K, 6000K

      14120-RGBW color temperature (CCT): RGB+2700K, RGB+4000K

      RGBW controls: RF remote, DMX wall control + WiFi, Mobile app + WiFi – Easy Remote (iOS), Arcolis Remote (Android)

      CRI: 95+

      Life: 50,000 hours

      Warranty: 5 years

      Listings: Body is IP67 outdoor wet location-rated, LED tape light is IP65 outdoor-rated. UL listed for LED components, CE for LED components, RoHS for LED components, cETL listed for transformer

    Technical specification
    • Unique ref.14120-recessed-driveway-strip-light
    • Product familyOutdoor Lighting
    • Product groupHardscape Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States