Publish your products
Recessed Mini Round Outdoor LED Downlight
Recessed Mini Round Outdoor LED Downlight
Recessed Mini Round Outdoor LED Downlight
Recessed Mini Round Outdoor LED Downlight
Recessed Mini Round Outdoor LED Downlight
Recessed Mini Round Outdoor LED Downlight
Recessed Mini Round Outdoor LED Downlight

    Recessed Mini Round Outdoor LED Downlight

    Alcon Lighting’s 14142-R recessed mini round LED downlight delivers versatile outdoor performance with durable diecast construction and a powder coat finish for enhanced heat dissipation. Designed for residential and commercial applications, the series includes a fixed downlight and an adjustable model with 360° rotation and a lockable 30° gimbal tilt. The fixture features a polycarbonate lens for uniform light distribution with 93+ CRI, delivering 100–110 lumens per watt at 6 watts of power. Wet location-rated and suitable for 2x4 construction, the LED light supports daisy-chaining up to six units for simplified installation. A remote driver accommodates 0-10V, MLV or ELV dimming for individual or grouped wiring.

    Specification
    • Construction: Diecast with powder-coat finish for greater heat dissipation

      Shape: Round or square

      Finish: White, black, bronze

      Mounting: Can be daisy-chained up to 6 fixtures for simple installation; height allows for 2x4 construction; no frame required on remodel installation

      Driver control: Daisy-chain up to 6 fixtures or wire one fixture per driver

      Design: Direct or adjustable

      Adjustability (ADJ models): 360° rotation with 30° gimbal adjustability locked into place by tightening the locking screw

      Lens: PC lens for even lumen distribution

      Beam angle: 28º, 38º, 50º

      Voltage: 12V. Recommended maximum voltage drop 10.5V

      Wattage: 6W

      Lumens: 100-110 lm/W – 450-675 lm (direct), 625-700 lm (adjustable)

      Color temperature (CCT): 2700K, 3000K, 3500K, 4000K

      CRI: 93+

      Lifespan: 50,000 hours

      Listing: Direct models are wet location-rated, adjustable models are damp location-rated, IC-rated for insulated ceilings, Title 24, Energy Star certified

      Warranty: 5 years carefree for parts and components (labor not included).

    Technical specification
    • Unique ref.14142-r-recessed-downlight
    • Product familyOutdoor Lighting
    • Product groupExterior Recessed Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit