Publish your products
Outdoor Architectural LED Commercial Sign Light
Outdoor Architectural LED Commercial Sign Light
Outdoor Architectural LED Commercial Sign Light
Outdoor Architectural LED Commercial Sign Light
Outdoor Architectural LED Commercial Sign Light
Outdoor Architectural LED Commercial Sign Light
Outdoor Architectural LED Commercial Sign Light
Outdoor Architectural LED Commercial Sign Light
Outdoor Architectural LED Commercial Sign Light

    Outdoor Architectural LED Commercial Sign Light

    Alcon Lighting’s 31029 outdoor architectural commercial LED sign light delivers durable exterior lighting for signage, walkways, parking areas and retail spaces. Available in 4-foot and 8-foot lengths, the specification-grade fixture offers 90º rotation for flexible positioning, delivering up to 13,000 lumens. Choose a static color temperature from 3000K to 5000K with 0-10V, TRIAC or ELV dimming or RGB+W color-changing controls for dynamic RGB lighting, plus a static white from 2700K to 6500K. The sealed aluminum extrusion with lens is engineered for wet location use, ensuring lasting performance in outdoor environments. Designed for downward orientation with a 3/4" hub for NPT threaded pipe connection, the sign light is also available with a sealed housing frame option for uplight applications.
    Specification
    • Construction: Durable white powder-coated aluminum extrusion, with a white reflector and sturdy cast-aluminum end plates

      Lens: Smooth and clear acrylic with a thickness of 0.187"

      Mounting: 3/4" NPT threaded pipe (not included)

      Wattage/lumens: 48W/5900 lm, 56W/6500 lm, 96W/11800 lm, 114W/13000 lm

      Color temperature (CCT): Static white (3000K, 3500K, 4000K, 5000K), RGB+W (2700K, 3000K, 3500K, 4000K, 5000K, 6000K)

      Dimming (static white): 0-10V (120-277V) dims down to 1%, ELV/TRIAC (120V)

      Voltage: 120-277VAC or 347-480V

      CRI: 80+

      Optional features: sealed housing frame (required for uplighting), DMX wall control (white)

      Life: (L70) 50,000 hours

      Warranty: 5 years carefree for parts & components (labor not included)

      Listings: ETL listed. Suitable for wet locations. IP65 rated. IK10-rated for impact protection. BAA Complaint, Made in USA

    Technical specification
    • Unique ref.31029-commercial-sign-light
    • Product familyOutdoor Lighting
    • Product groupSign Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States