Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/76770385-b405-446f-bd71-977537f8c4c7
Home
Categories
Sanitary
Urinals
Orinal Curve Blanco
Available in United States
alfa para la vida real
Follow
Orinal Curve Blanco
4.2
(5 reviews)
Orinal institucional fabricado en porcelana sanitaria antibacteriana. adaptable para fluxómetro o temporizador. No incluye fluxometro
Download
Technical specification
Technical specification
Unique ref.
135026643
Product family
Linea sanitaria
Product group
Orinal
Date of publishing
2020-12-14
Edition number
1
Height (mm)
560
Width (mm)
326
Depth (mm)
379
Related
Related
Material main
Porcelain
Material secondary
Porcelain
Designed in
Ecuador
Manufactured in
Ecuador
Classification
Classification
BIMobject Category
Sanitary - Urinals
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Desague sin rebose Cromo
Download
alfa para la vida real
Lavamanos oceano blanco
3.3
(
7
)
Download
alfa para la vida real
Lavamanos sobreponer cuadrado blanco
Download
alfa para la vida real
Taza.Carlton Ada Movilidad Reducida
4.1
(
7
)
Download
alfa para la vida real
Placa Lav. Luzon 61X46
Download
alfa para la vida real
Lavamanos Andes Blanco
3.8
(
24
)
Download