Publish your products
Sanitario Andes

Sanitario Andes

4.1 out of 5 stars4.1(10 reviews)
Sanitario de dos piezas redondo con tanque compacto, bajo consumo de agua (4,8litros para líquidos y solidos), además con un estilo de tradicional para espacios reducidos cómodo de uso residencial. material porcelana sanitaria, antibacterial y alta resistencia al rayado, fácil de limpiar.
Technical specification
  • Unique ref.700011705
  • Product familyLinea sanitaria
  • Product groupSanitario
  • Date of publishing2020-12-14
  • Edition number1
  • Height (mm)365
  • Width (mm)675
  • Depth (mm)728
Related
  • Material mainPorcelain
  • Material secondaryPorcelain
  • Designed inEcuador
  • Manufactured inEcuador
Classification
  • BIMobject CategorySanitary - Bathroom sinks

Region availability

South America North America
Colombia
United States
Ecuador
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit