Publish your products
Porcelanato Limestone mate 1600 x 800 mm
Porcelanato Limestone mate 1600 x 800 mm

    Porcelanato Limestone mate 1600 x 800 mm

    Piedra cerámica con una textura de elegancia sencilla y natural, creada para dar

    respuesta a la necesidad de espacios confortables y regeneradores.

    Specification
    • Piedra cerámica con una textura de elegancia sencilla y natural, creada para dar

      respuesta a la necesidad de espacios confortables y regeneradores.

    Technical specification
    • Unique ref.135049840
    • Product familyCeramic tiles
    • Product groupMarble finish
    • TypeObject (single object)
    • Date of publishing2024-02-26
    • Edition number1
    • Width (mm)1600
    • Depth (mm)800
    Related
    • Material mainPorcelain
    • Material secondaryPorcelain
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryConstruction Materials - Other

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit