Publish your products
PD80 Pad-Style Snow Guard
PD80 Pad-Style Snow Guard

    PD80 Pad-Style Snow Guard

    The PD80 is a durable, low-profile pad-style snow guard specifically engineered for New or Existing Metal Corrugated or Ribbed roof panels. Its distinctive "saddle" design ensures the guard fastens directly to the top of the corrugation or rib, moving the penetration point above the water drain channel to minimize leak risk. Available in Aluminum or Steel and powder-coated to match any RAL color, the PD80 effectively holds back snow and ice while allowing water melt-off to safely flow through.

    Roof Types

    • Metal

    Available Materials

    • Aluminum (AL)
    • 1010 or 1020 Steel

    Finishes

    • Mill Finish
    • Powder Coating (additional charge) using RAL TIGER Drylac® Exterior Colors

    Applicable Building Types

    Automotive Facilities, Convention Centers, Courthouse, Dining cafeteria fast food, Dining Bar Lounge or Leisure, Dining Family, Dormitory, Exercise center, Fire Station, Gymnasium, Hospital or Health Care, Hotel, Library, Manufacturing, Motel, Motion Picture Theater, Multi family, Museum, Office, Parking Garage, Penitentiary, Performing Arts Theater, Police Station, Posts office, Religious Building, Retail, School or University, Single family, Sports Arena, Town Hall, Transportation, Warehouse, Workshop

      For more information, please contact Alpine SnowGuards at info@alpinesnowguards.com or call 888-766-4273.

      Technical specification
      • Unique ref.PD80_Pad_Style_Snow_Guard
      • Product familySnow Guards
      • Product groupPad-Style Snow Guards
      • TypeObject (single object)
      • Date of publishing2022-02-10
      • Edition number1
      • Height (inches)2.18
      • Width (inches)2.31
      • Depth (inches)3
      Related
      • Material mainSteel
      • Material secondaryAluminum
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction - Roof Accessories
      • IFC classificationObject
      • UNSPSC nameRoofing accessories
      • UNSPSC code301516
      • Uniclass 2015 CodeSs_25_16_05
      • Uniclass 2015 DescriptionAvalanche and snow barrier systems
      • CSI MasterFormat 2014 Code07 72 53
      • CSI MasterFormat 2014 TitleSnow Guards
      • OmniClass Number23-13 41 21
      • OmniClass TitleRoof Snow Guards

      Region availability

      North America
      Canada
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit