Publish your products
PLANET 72 - Casement window
PLANET 72 - Casement window
PLANET 72 - Casement window
PLANET 72 - Casement window
    ALsistem

    PLANET 72 - Casement window

    Planet 72 UP offers safety and high thermo-acoustic performance. Passive house insulation performance achieved thanks to the low density polyamide 38mm thermal break.
    Specification
    • Thermal insulation : 0,78 W/m2K Burglary resistence: RC3 Resistence to wind load: Class C5 Air permeability: Class 4 Watertightness: Class E1500 Sound insulation: 49dB
    Technical specification
    • Unique ref.PLANET-72
    • Product familyCasement system
    • Product groupALUMINUM
    • TypeObject (single object)
    • Date of publishing2026-06-11
    • Edition number1
    • Height (mm)1480
    • Width (mm)1230
    Related
    • Material mainCast Aluminum
    • Material secondaryPolyamide
    Classification
    • BIMobject CategoryWindows - Casement Window
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit