This product is only available for the Swedish market.
Alterna Ariella Slim LED-light. Used for Alterna mirror cabinets Ariella BAS and Ariella X. White high gloss. Available in 4 widths: 450, 600, 90 and 1 200 mm.
Color: white high gloss
LED-light, IP44, 230 V/ 12 V, 4 200 K
Ariella Slim 45
Width: 450 mm
Height: 10 mm
Depth: 200 mm
Ariella Slim 60
Width: 600 mm
Ariella Slim 90
Width: 900 mm
Ariella Slim 120
Width: 1 200 mm
Region availability