Publish your products
Altro Illustra™ Slip-Resistant Flooring
Altro Illustra™ Slip-Resistant Flooring
Altro Illustra™ Slip-Resistant Flooring
Altro Illustra™ Slip-Resistant Flooring
Altro Illustra™ Slip-Resistant Flooring
Altro Illustra™ Slip-Resistant Flooring
    Altro

    Altro Illustra™ Slip-Resistant Flooring

    Looking for a slip-resistant floor that also provides aesthetic appeal? Altro Illustra is a trailblazer in the commercial flooring industry, combining design-led style, function, and safety underfoot.

    Altro Illustra offers a range of attractive possibilities, from nature-inspired stone to modern textile designs. Whether you're creating a calming patient room, a cozy residential care home, an inspiring classroom, or a welcoming retail space, Altro Illustra is the ideal choice to bring your vision to life with contemporary elegance.

    Experience the convenience of Altro Illustra with its integrated Altro Easyclean™ technology, making cleaning and maintenance a breeze. You'll also enjoy maintenance cost savings while preserving the integrity of the slip-resistant surface.

    For added installation convenience, Altro Illustra can be specially ordered in an adhesive-free construction. Please inquire with your sales representative for more information on adhesive-free Altro Illustra.

    Style, functionality and underfoot safety converge in Altro Illustra, ushering in a new era of flooring excellence.

    Typical applications

    • Healthcare
    • Senior living
    • Education
    • Retail Offices
    • Recreational areas

    Works well with

    • Altro Operetta
    • Altro Wood
    • Altro Cantata
    • Altro Symphonia
    • Altro Walkway 20
    • All Altro wall options

    Get in contact with Altro

    Specification
    • Type of product: Roll

      Slip resistance R10

      Thickness: 2mm

      Product guarantee: 10 years

      No. of colors: 13

      Weight: 4.91 lbs./yd² | 2.66 kg/m²

    Technical specification
    • Unique ref.altro-illustra
    • Product familyFloors
    • Product groupSlip-Resistant
    • TypeObject (single object)
    • Date of publishing2023-11-08
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Flooring
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States