Publish your products
Dock leveller telescopic lip
Dock leveller telescopic lip
Dock leveller telescopic lip
Dock leveller telescopic lip
Dock leveller telescopic lip
Dock leveller telescopic lip
Dock leveller telescopic lip
Dock leveller telescopic lip

    Dock leveller telescopic lip

    General information
    Dock leveller series: TL
    Permissible dimension (width х height): 1750-2250 х 2000-4500
    Conformity to European Union standards: EN 1398
    Purpose of dock leveller: For compensation of the distance and the height difference between floor of the premises (ramp) and truck body arising during loading and unloading works. Eminently suitable for side unloading and loading of vehicles as for unloading and loading onto railway trains. Dock levellers with telescopic lip are used in isodocks.
    Field of application of dock leveller: Railheads, logistics and distribution centres, shopping complexes, industrial buildings, production facilities, premises
    Specification
    • Specification
      Length of the dock leveller: 2000 mm
      2500 mm
      3000 mm
      3500 mm
      4000 mm
      4500 mm
      Width of the dock leveller: 1750 mm
      2000 mm
      2500 mm
      Height of the dock leveller: 600 mm
      700 mm
      800 mm
      900 mm
      Load capacity: 60 kN
      Steel sheet thickness of the hinged part: 8/10 mm
      Steel sheet thickness of the lip: 12/14 mm
      Lip length: 500 mm (1000 mm - optional)
      Operating temperature range: -40 … +50
      Models of dock leveller: It is chosen depending on the stage of construction works and characteristics of a particular facility.
      S - frameless model for mounting in preliminary prepared pit after finishing
      W - frame model for mounting in preliminary prepared pit after finishing
      C - frame model for mounting in preliminary prepared pit before laying of the final floor
      B - model with a frame that allows pouring of the concrete at the stage of ramp construction
      Protective coating: The metal parts of the leveller are treated by bead blasting and coated with 2-component enamel.
      Coating thickness: 100 microns
      Standard colours: RAL 9017 (black);
      RAL 7016 (anthracite grey);
      RAL 5002 (blue).
      Construction of dock leveller: Frame, hinged part, telescopic lip, support beam, reinforcing plates of hinged part, reinforcing ribs of the lip, hydraulic unit, two lifting hydraulic cylinders, hydraulic lip cylinder, control unit
      Frame: Made of steel and is designed for mounting the dock leveller to the pit
      Hinged part: Made of hot-rolled steel sheets
      Supporting beam: Designed for mounting of the main lifting cylinders. Support beam is a roll-formed channel 150×90×60 mm, steel thickness: 5 mm.
      Reinforcing plates of the hinged part: Make the hinged part of the dock leveller more durable and enable to twist at least 3 % (≈ 1.7 degrees) in the cross direction. This allows to level the lateral pitch that occurs when the vehicle tilts to the side.
      The number of reinforcing plates: 8 PCs.
      Size of plates: 175×60×3 mm
      Telescopic lip with reinforcing ribs: The lip is placed in the vehicle body. The hot-rolled sheets of steel 12/14 mm thickness with lenticular corrugation are used for manufacturing the lip. Reinforcing ribs of the lip are made of 138x80x80 mm profile. Steel thickness: 6 mm
      Hydraulic unit: Provides hydraulic oil flow to the cylinders, which operate the main part lifting and the lip movement.
      The tank capacity of the hydraulic unit is 7 l.
      The length of electric cables used for the hydraulic unit is 7 or 10 m (depending on the length of the dock leveller)
      Lifting cylinders: Two hydraulic lifting cylinders are included in standart kit. Lifting cylinders drive the hinged part of the dock leveller. The plungers of the cylinders have a corrosion resistant coating.
      The external diameter of cylinders is 60 mm.
      Hydraulic lip cylinder: Provides the lip movement. The plunger of cylinder has a corrosion resistant coating.
      The external diameter of the lip cylinder is 50 mm
      Control unit (CUL 11): The standard leveller kit includes the control unit.
      Supply voltage: 3~230/400 V
      Utility frequency: 50 Hz
      Electric motor power: <1,5 kW
      Working power in standby mode: <5 W
      Nominal source voltage of valve: 24 V direct current
      Section of wires connected to the socket, mm2: max. 2.5
      Enclosure protection: IP54 (professional installation)
      Operating temperature range, ° C: −25…+40
      Power cord length / section of wire: not less than 1 m / 1.5 mm2
      Safety systems: 1. Protection from misalignment - two lifting cylinders
      2. Automatic locking of hydraulics in case of accidental rollback of the transport while unloading
      3. Automatic locking of hydraulics when there is a power failure
      4. Protection of the lip from deformation - manufacturing of the lip from a solid steel sheet
      5. Protection of feet from becoming trapped - protective shutters
      6. Protection of hinged part against breakage - reinforcing plates
      7. Protection against sliding of the loader wheels on the dock leveller surface - lentil corrugation of hinged part and lip
      8. Supporting beam for the service and repair maintenance
    Technical specification
    • Unique ref.dock-leveller-telescopic-lip
    • Product familyDock levellers
    • Product groupDock levellers
    • TypeObject (single object)
    • Date of publishing2022-04-13
    • Edition number1
    Related
    • Material mainSteel
    • Designed inBelarus
    • Manufactured inBelarus
    Classification
    • BIMobject CategoryLoading Equipment - Dock levelers
    • IFC classificationRamp
    • UNSPSC nameLift stations
    • UNSPSC code47101533
    • Uniclass 2015 CodePr_65_80_23
    • Uniclass 2015 DescriptionDock levellers
    • CSI MasterFormat 2014 Code11 13 19.13
    • CSI MasterFormat 2014 TitleLoading Dock Levelers
    • OmniClass Number23-23 23 13 15
    • OmniClass TitleHydraulic Dock Levelers
    • CSI UniFormat II CodeE10
    • CSI UniFormat II TitleEQUIPMENT

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe