Publish your products
Edge of Dock Leveler

Edge of Dock Leveler

Wayne Dalton DaltonDock™ Edge of Dock Leveler provides smooth, safe path for loading docks and trailers.

INSTALLER FRIENDLY
• Rugged construction of lip and deck hinge provides durability for years of service
• Lip hinge sheds debris minimizing trapping and grinding between the lip deck junction causing fatigue
• Textured powder coat finish provides better traction for safety and helps to increase productivity. This durable finish also provides 
   better adhesion and corrosion protection compared to wet paint

SMOOTH TRANSITION PATH FROM BUILDING TO TRUCK

• Designed to minimize bumps, gaps and damage to cargo and material handling equipment
• Reduces shocks and jolts to workers
• Facilitates fast movement of forklifts and material handling equipment

EASY AND SAFE DEPLOYMENT

• Easy to use push/pull handle for comfortable and fast operation
• Handle range of motion keeps workers in a comfortable position
• Reduces bumps and trip hazards on deck and lip

ENVIRONMENTALLY FRIENDLY

Compared to paint, our powder coat process has major environmental
advantages.
One Year Limited Warranty; Two Year Limited Warranty when Wayne Dalton
door and Edge of Dock Leveler purchased together.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Smooth path for quick loading and safety
    • Smooth path allows forklifts to move quickly over the leveler minimizing bumps and jolts
    • Optimized lip level provides a smooth roll over path from the trailer to the leveler
    • Handle is quick and easy for workers to push/pull and is tethered so it never gets lost
    • Handle range of motion keeps workers in a comfortable position
    • Minimal bumps or gaps on deck/lip for workers to trip over
    • Proprietary powder coat formulation is textured to provide enhanced traction and non-slip protection. This is also helpful in wet or rainy conditions where non-textured surfaces can become slippery and dangerous
    • If the trailer suddenly pulls away, the edge of dock automatically returns to stored position to prevent hazardous conditions

    Serviceability and installation
    • Field serviceable with easy to reach adjusters for main spring and kicker bar
    • Serviceable lip and hinge pin can be removed without breaking welds
    • Service brace is easy to reach under the leveler and tethered so it never gets lost
    • Grease fittings to lubricate deck hinge for smooth operation

    Powder coat process has major environmental advantages
    • Our powder coat process has minimal Volatile Organic Compounds (VOCs) and solvents
    • Overspray is recycled which reduces waste disposal issues compared to a paint process
    • The US Environmental Protection Agency (EPA) recommends powder coatings as a sustainable coating option

    Durability, low maintenance, low downtime
    • Heavy duty Multi-Lug construction sheds debris instead of trapping/grinding it between the lip/deck junction and causing fatigue and maintenance issues
    • Factory-applied powder coat for better durability and corrosion resistance compared to paint
    • Compliant with ANSI MH30.1 - 2022 which includes rigorous load testing requirements

Technical specification
  • Unique ref.edge-of-dock-leveler
  • Product familyLoading Dock Equipment
  • Product groupEdge of Dock Leveler
  • TypeObject (single object)
  • Date of publishing2023-07-31
  • Edition number1
Related
  • Material mainPowder coated steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLoading Equipment - Dock levelers
  • IFC classificationRamp
  • Uniclass 2015 CodePr_65_80_23
  • Uniclass 2015 DescriptionDock levellers
  • CSI MasterFormat 2014 Code11 13 19.13
  • CSI MasterFormat 2014 TitleLoading Dock Levelers
  • OmniClass Number23-23 23 00
  • OmniClass TitleLoading Dock Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States