Publish your products
Edge of Dock Leveler

Edge of Dock Leveler

The Overhead Door™­ Edge of Dock Leveler provides smooth, safe path for loading docks and trailers.

Smooth Building-To-Truck Transition
• Designed to minimize bumps, gaps and damage to cargo and material handling equipment
• Reduces shocks and jolts to workers
• Facilitates fast movement of material handling equipment and forklifts

Easy and Safe Deployment
• Handle is easy to push/pull for comfortable and fast operation
• Handle range of motion keeps workers in a comfortable position
• Reduces bumps and trip hazards on deck and lip

Durable Design and Finish
• Rugged construction of lip and deck hinge provides durability for years of service
• Lip hinge sheds debris minimizing trapping and grinding between the lip deck junction causing fatigue
• Textured powder coat finish provides better traction for safety and helps to increase productivity. This durable finish also provides better corrosion protection and adhesion compared to wet paint
• Compliant with ANSI MH30.1-2022 which includes rigorous load testing requirements

Environmentally Friendly
Compared to paint, our powder coat process has major environmental advantages

1-Year Limited Warranty; 2-Year Limited Warranty when Overhead Door®
brand door and Edge of Dock Leveler purchased together.

BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

Specification
  • Quick Unloading on a Smooth Path

    • Smooth path allows forklifts to move quickly over the leveler by minimizing bumps and jolts
    • Optimized lip bevel provides a smooth roll over path from the trailer to the leveler

    Easy-to-Use and Ergonomic

    • Handle is quick and easy for workers to push/pull with a convenient built-in storage receptacle and is tethered so it never gets lost

    Ultimate Safety

    • Minimal bumps or gaps on deck/lip for workers to trip over
    • Proprietary powder coat formulation is textured to provide enhanced traction and non-slip protection. This is also helpful in wet or       rainy conditions where non-textured surfaces can become slippery and dangerous or dangerous when wet
    • Handle range of motion keeps workers in a comfortable position to help prevent injuries
    • The edge of dock automatically returns to stored position to prevent hazardous conditions

    Durability, Low Maintenance, Low Downtime

    • Heavy duty multi-lug construction sheds debris instead of trapping/grinding it between the lip/deck junction and causing fatigue      and maintenance issues
    • Factory-applied powder coat material for increased durability and corrosion resistance compared to paint

    Environmentally Friendly

    • Our power coat process has minimal Voltage Organic Compounds (VOCs) and solvents
    • Overspray is recycled which reduces waste disposal issues compared to a paint process
    • The US Environmental Protection Agency (EPA) recommends powder coatings as a sustainable coating option

    Serviceability and Installation

    • Field serviceable with easy to reach adjusters for springs and kicker bar\
    • Serviceable lip and hinge pin can be removed without breaking welds
    • Service brace is easy to reach under the leveler and tethered so it never gets lost
    • Grease fittings to lubricate deck hinge for smooth operation

Technical specification
  • Unique ref.edge-of-dock-leveler
  • Product familyLoading Dock Accessories
  • Product groupEdge of Dock Leveler
  • TypeObject (single object)
  • Date of publishing2023-07-31
  • Edition number1
Related
  • Material mainPowder coated steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLoading Equipment - Dock levelers
  • IFC classificationRamp
  • Uniclass 2015 CodePr_65_80_23
  • Uniclass 2015 DescriptionDock levellers
  • CSI MasterFormat 2014 Code11 13 19.13
  • CSI MasterFormat 2014 TitleLoading Dock Levelers
  • OmniClass Number23-23 23 00
  • OmniClass TitleLoading Dock Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit