Publish your products
Amerex B260 6 Liter Wet Chemical Class A K Fire Extinguisher
Amerex B260 6 Liter Wet Chemical Class A K Fire Extinguisher
    Amerex

    Amerex B260 6 Liter Wet Chemical Class A K Fire Extinguisher

    Ideal "KITCHEN USE" fire extinguishers.

    Wet Chemical Class A:K Extinguisher.

    For use on (Class A) Ordinary Combustibles fires or (Class K) Cooking Appliances that involve combustible cooking media: vegetable or animal oils and fats.

    53 sec. discharge time.

    Includes Wall Bracket.

    5 Year Mfr Warranty.
    Polished Stainless Steel Cylinders.
    Stainless Steel Valve Construction.
    Exclusive Crevice Free, Butt Welded Cylinder.
    Tested on Commercial Deep Fat Fryers to ANSI / UL 711Test Protocol and Safe to Use on Energized Electrical Appliances.
    Class 2A Rated to Meet Fire Code Occupancy Hazard Requirements.
    Temperature Range +40°F to 120°F.

    As Featured on Amazon.com

    #Amerex #FireExtinguisher #WetChemicalFireExtinguisher #AKFireExtinguisher

    Specification
    • Technical Details

      UL RATING: 2A:K
      CAPACITY: 6 LITER
      19"H x 9"W x 7"D
      RANGE (INITIAL- FT): 10-12
      DISCHARGE TIME (SEC.): 53
      Includes: Wall Bracket

    Technical specification
    • Unique ref.Amerex-B260-6-Liter-Wet-Chemical-Class-A-K-Fire-Extinguisher
    • Product familyFire Extinguisher
    • Product groupWet Chemical
    • TypeDocumentation (information only)
    • Date of publishing2019-03-08
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFire Products - Fire Stops
    • UNSPSC nameFire extinguishers
    • UNSPSC code46191601
    • CSI MasterFormat 2014 Code10 44 16
    • CSI MasterFormat 2014 TitleFire Extinguishers
    • OmniClass Number23-29 25 19
    • OmniClass TitleFire Extinguishers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit