Publish your products
EZ-Path Series 44NEZ Smoke & Acoustical Pathway

EZ-Path Series 44NEZ Smoke & Acoustical Pathway

All PenetrationsCaulks, Sealants, & PuttiesCollars, Wrap Strip & Cast-InEZ Path Fire-Rated PathwaysElectrical & DataComm CablingOutlet & Panel Box ProtectionLarge OpeningDuct WorkProtective Wraps All Curtain WallPerimeter Fire Barrier SpraysAll Weather Firestop SpraysQuick Clip Insulation HangersWindow Wall Gaskets
Specification
  • Property: Value Shell Composition: Non-Halogenated, V-0, ABS/PC Co-Polymer Seal: Low Smoke Silicone Cable Loading Area: 13.044 sq in Allowable Cable Fill: 0% to 100% In Service Temperature: -30°F (-34°C) - 130°F (54°C) Storage Temperature: Less than 130°F (54°C) L Rating (CFM/Device) (0% Visual Fill): Less than 1* L Rating (CFM/Device) (100% Visual Fill): Less than 1.5* Plenum Tested to: UL2043 Sound Transmission Classification (STC): 50 (Relates to specific construction) (ASTM E 90-09) Notes: *L Ratings Tested According to Air Leakage Test Procedure As Outlined in UL1479 without a Fire Test. For use in non-fire-rated construction only.
Technical specification
  • Unique ref.ez-path-series-44nez-smoke-acoustical-pathway
  • Product familyEZ-Path
  • Product groupSeries 44NEZ
  • TypeObject (single object)
  • Date of publishing2026-11-11
  • Edition number1
Classification
  • BIMobject CategoryFire Products - Fire Stops
  • CSI MasterFormat 2014 Code10 44 00
  • CSI MasterFormat 2014 TitleFire Protection Specialties
  • OmniClass Number23-13 25 11
  • OmniClass TitleFireproofing