Publish your products
Amerex 240 2.5 Gallon Water Class A Fire Extinguisher
Amerex 240 2.5 Gallon Water Class A Fire Extinguisher
    Amerex

    Amerex 240 2.5 Gallon Water Class A Fire Extinguisher

    Utilizes the cooling, soaking and penetrating effect of a 45-55 ft. stream of WATER.

    For use on Class A (ordinary combustibles) fires.

    55 sec. discharge time.

    All metal valve construction, Brass Valve.

    Includes Wall Bracket.

    5 Year Manufacturer’s Warranty.

    Stored Pressure Design.

    Polished Stainless Steel Cylinders.

    All Metal Valve Construction.

    Exclusive crevice free, butt welded cylinders.

    Temperature Range +40°F to 120°F.

    Leaves no powder residue.

    Maximum visibility during discharge.

    Large Loop Stainless Steel Pull Pin.

    Bar Coded and Bi-lingual Labels.

    As Featured on Amazon.com

    #Amerex #FireExtinguisher #WaterFireExtinguisher #ClassAFireExtinguisher

    Specification
    • Technical Details

      DESIGN: Hose & Nozzle

      UL RATING: 2A

      CAPACITY: 2.5 GAL

      HEIGHT (IN.): 24.5

      WIDTH (IN.): 9

      DEPTH (IN.): 7

      RANGE (INITIAL- FT): 45-55/

      FM APPROVED: YES

      DISCHARGE TIME (SEC.): 55

      Included: Wall Bracket


      Manufactured and Tested to ANSI/UL Standard Complies with NFPA 10 Standard ISO-9001 / ISO-14001 Certified UL LISTED

    Technical specification
    • Unique ref.Amerex-240-2-and-a-Half-Gallon-Water-Class-A-Fire-Extinguisher
    • Product familyFire Extinguisher
    • Product groupClass A
    • TypeDocumentation (information only)
    • Date of publishing2019-03-08
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFire Products - Fire Stops
    • UNSPSC nameFire extinguishers
    • UNSPSC code46191601
    • CSI MasterFormat 2014 Code10 44 16
    • CSI MasterFormat 2014 TitleFire Extinguishers
    • OmniClass Number23-29 25 19
    • OmniClass TitleFire Extinguishers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit