Publish your products
Roxtec RS seal
Roxtec RS seal
Roxtec RS seal
Roxtec RS seal
    Roxtec

    Roxtec RS seal

    Penetration seal for a single cable or pipe.

    The Roxtec RS is a seal for single cables or pipes in metal sleeves or existing holes. The entry seal has two halves with removable layers making it adaptable to cables and pipes of different sizes. The design of the transit makes it easy to install around existing cables or pipes.

  • Rodent resistant
  • Quick and easy to install
  • Specification
    • Gas Tightness

      • 2.67 bar (catastrophic)

      Water Tightness

      • 4 bar (catastrophic)

      Fire Rating

      • A-CLASS according to IMO 2010 FTP Code
      • E/EI rating according to EN 13501
      • E/EI rating according to EN 45545 E30
      • F/T rating according to UL 1479
      • H-CLASS according to IMO 2010 FTP Code + HC fire load curve
      • Jet fire according to ISO 22899-1 and OTI 95634

      Structure of installation

      • Metal
      • Concrete

      Mounting type

      • Existing hole
      • Existing sleeve
    Technical specification
    • Unique ref.RS_seal
    • TypeDigital Inventory (Products)
    • Date of publishing2020-04-20
    • Edition number1
    Related
    • Material mainRubber
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFire Products - Fire Stops
    • IFC classificationBuilding Element Proxy
    • ETIM CodeEC000220
    • ETIM NameWall duct for cable
    • Uniclass 2015 CodeSs_25_60_30
    • Uniclass 2015 DescriptionFire stopping systems
    • CSI MasterFormat 2014 Code07 84 13
    • CSI MasterFormat 2014 TitlePenetration Firestopping
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit