Publish your products
Amerex A384T Halotron I Class B C Fire Extinguisher
Amerex A384T Halotron I Class B C Fire Extinguisher
    Amerex

    Amerex A384T Halotron I Class B C Fire Extinguisher

    Halotron I clean fire extinguishing agent discharges as a rapidly evaporating liquid, which is non-conductive, non-corrosive, and leaves behind no residue. Halotron I is the clean agent market leader with a history of successful real-world protection of valuable assets. It has been determined to be the most environmentally beneficial halocarbon agent on the market today that meets wide performance standards. The primary raw material in the agent is HCFC-123, which has an outstanding profile of near-zero ozone depleting potential and a low global warming potential. Ideal applications include: data centers, laboratories, plants, offices, computer rooms, telecom, clean rooms, warehouses, military electronics, vehicles including boats, engine compartments, aircraft ramps, onboard aircraft and any where dry chemical extinguishers could cause unacceptable damage or contamination.

    Designed for Class B fires Flammable Liquids & Gases such as gasoline, oils, paint lacquer and tar. or Class C fires involving live electrical equipment.

    As Featured on Amazon.com

    #Amerex #FireExtinguisher #HalotronFireExtinguisher #ClassBCFireExtinguisher

    Specification
    • Technical Details

      Model A384T Features

      UL & ULC RATING: 1B:C

      CAPACITY: 1.4lbs

      10"H x 3.5"W x 2.63"D

      RANGE (INITIAL- FT): 6-8

      DISCHARGE TIME (SEC): 9

      MINIMUM CONFINED SPACE REQUIREMENTS (CU FT): 196

      Includes Vehicle Bracket

      5 Year Mfr Warranty

      Dependable Drawn Steel Cylinders

      Aluminum Valve

      Temperature Range -40°F to 120°F

      ENVIRONMENTALLY ACCEPTABLE

      EPA approved “Clean Agent”

      Low GWP (Global Warming Potential) & ODP (Ozone Depletion Potential)

      Short Atmospheric Lifetime

      Leaves No Residue

      USER FRIENDLY

      Maximum Visibility During Discharge

      No Electrical Conductivity Back to the Operator

      No Thermal or Static Shock

      Bar Coded and Bi-lingual Labels

    Technical specification
    • Unique ref.Amerex-A384T-Halotron-I-Class-B-C-Fire-Extinguisher
    • Product familyFire Extinguisher
    • Product groupHalotron
    • TypeDocumentation (information only)
    • Date of publishing2019-03-08
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFire Products - Fire Stops
    • UNSPSC nameFire extinguishers
    • UNSPSC code46191601
    • CSI MasterFormat 2014 Code10 44 16
    • CSI MasterFormat 2014 TitleFire Extinguishers
    • OmniClass Number23-29 25 19
    • OmniClass TitleFire Extinguishers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit