Publish your products
Amerex B402 5lb ABC Dry Chemical Class A B C Fire Extinguisher with Wall Bracket
Amerex B402 5lb ABC Dry Chemical Class A B C Fire Extinguisher with Wall Bracket
Amerex B402 5lb ABC Dry Chemical Class A B C Fire Extinguisher with Wall Bracket
    Amerex

    Amerex B402 5lb ABC Dry Chemical Class A B C Fire Extinguisher with Wall Bracket

    ABC Dry Chemical, Class A:B:C Extinguisher.

    For use on Class A (ordinary combustibles), Class B (Flammable liquid) spills or Fires involving live electrical equipment (Class C).

    14 sec. discharge time.

    All metal valve construction, Aluminum Valve.

    Includes Wall Bracket.

    As Featured on Amazon.com

    #Amerex #FireExtinguisher #DryChemicalFireExtinguisher #ABCFireExtinguisher

    Specification
    • Technical Details

      Part Number: 90-402
      Item Weight: 9.5 pounds
      Product Dimensions: 7.3 x 4.7 x 17.1 inches
      Item model number: 90-402

    Technical specification
    • Unique ref.Amerex-B402-5lb-ABC-Dry-Chemical-Class-A-B-C-Fire-Extinguisher-with-Wall-Bracket
    • Product familyFire Extinguisher
    • Product groupDry Chemical
    • TypeDocumentation (information only)
    • Date of publishing2019-03-08
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFire Products - Fire Stops
    • UNSPSC nameFire extinguishers
    • UNSPSC code46191601
    • CSI MasterFormat 2014 Code10 44 16
    • CSI MasterFormat 2014 TitleFire Extinguishers
    • OmniClass Number23-29 25 19
    • OmniClass TitleFire Extinguishers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit